Subscribe

Latest Blog Post

Robotiq Improves its Hand-E Adaptive Gripper

Valérie Lavoie
by Valérie Lavoie. Last updated on Dec 12, 2024
Posted on Jun 11, 2020 in Robot Grippers
2 min read time

Challenges in automation continue to grow as robotics evolve over time, which leads to opportunities for improvement. Critical factors like long lead times, time-consuming mistakes during assembly, and simple human error are what led us to make your favorite gripper even better! We’ve modified Hand-E’s internal components to improve many features, while keeping its signature form factor.Hand-E is now:

  • Stronger—from 135 N to 185 N. 
  • Higher friction payload—from 3 kg to 4.7 kg.
  • More durable—from 2 million cycles under warranty to 5 million.

 

The perfect universal gripper

Hand-E is easy to manipulate: 

  • Precise with parallel gripping and an encoder
  • Suited to dusty, harsh environments with an IP67 rating


robotiq-hande-cnc-machine-tending-1
Thanks to its unique design, including a special space for a comfortable hand grip, the Hand-E Gripper is easy to manipulate during trajectory teaching. Its slim design lets it fit into tight spaces for all applications, even the most space-constrained ones like machine tending, packaging, and bin picking.

Use your full cobot capacity

With its new 4.7-kg payload, a dual Hand-E setup makes the most of your robot’s full capacity. Your favorite gripper will make you more efficient and increase your rentability, giving you more time for creativity and project improvements.

Up to 4.7 kg, x 2

robotiq-hande-dual-gripper-universal-robots

Hand-E’s grip force, from 135 to 185 N, is perfect for handling a variety of part sizes and weights. Hand-E’s force can be controlled with robot software to  handle everything from delicate materials to heavy objects. You can quickly implement applications like assembly, bin picking, and pick and place that require considerable flexibility.

You’ll find it easy to use personalized fingertips with the anchors included in the Hand-E sliding system. Need more space? Use fingertip extenders to reach up to 98 mm!

robotiq-hande-fingertip-extended

robotiq-hande-fingertip-holder-kit

You might already have it!

From March 2020, all Robotiq Hand-Es produced include these new features! Don’t hesitate to contact us for more information.

Discover all features

Leave a comment

Related posts

Hand-E Now Reaches 100 mm Without Giving Up an Ounce of Precision

If you've been using Hand-E Adaptive Gripper on your production line, you already know why it's earned its reputation: a...

Robotiq Team
By Robotiq Team - July 16, 2026
How Sennheiser increased PCB testing by 33% with a Robotiq 2F-85 gripper

At Sennheiser Manufacturing USA in Albuquerque, precision is non-negotiable.

Every week, the facility assembles 30,000 printed...

Linnea Bruce
By Linnea Bruce - February 11, 2026
Robotiq brings the sense of touch to Physical AI

Physical AI has reached a critical point. Robots can see, plan, and decide better than ever—but manipulation in the real world...

Jennifer Kwiatkowski
By Jennifer Kwiatkowski - January 27, 2026