Robotiq releases a Larger and Stronger 2-Finger Electric Gripper
by Guillaume Robert.
Last updated on May 05, 2016
Posted on May 10, 2013 in Robot Grippers
12 min read time
Posted on May 10, 2013 in Robot Grippers
12 min read time
Robotiq unveils the new 2-Finger Adaptive Robot Gripper – 200 – an electric gripper with 200 mm of stroke with expanded capabilities.
The 2-Finger Adaptive Robot Gripper – 200 has been designed using feedback from many automation engineers, who were challenged with the processing of a wide variety of large parts, as well as high changeover rates, in industries such as:
- Automotive parts
- Metal fabrication
- Construction equipment (heavy machinery)
- Foundries
“As with all Robotiq Adaptive Grippers, the goal remains the same: Use a single, mechanically intelligent servo gripper to handle all your parts to reduce tooling costs, eliminate changeovers, and maximize ROI.”
– Samuel Bouchard, President Robotiq
MAIN FEATURES
This new servo gripper can be installed on any industrial robot to provide unparalleled versatility:
- Programmable 200 mm stroke to pick various part sizes.
- Three distinct gripping modes – parallel, encompassing and internal – enables the handling of different part geometries.
- Rugged design and sealed casing.
- High grip force to handle heavy parts.
- Grip detection and real-time finger position feedback.
- Control of finger speed and force to adapt on-the-fly to heavy or light parts.
Visit our website to learn more or click here to download the spec sheet.



Leave a comment