Greasing the Robotiq Hand-E Gripper Racks
Recommended lubricant for optimal gripper performance and longevity
To keep your Hand‑E adaptive gripper running smoothly, periodic lubrication is essential—especially after disassembly or when performing rack-and-pinion maintenance. Using the correct grease ensures long-term durability, reliable motion, and prevents mechanical wear.
1. Recommended Grease
-
Grease Name: Mobilith SHC1500
-
Robotiq Product: Grease Syringe – SKU: ACC‑LUB‑SHC1500
-
Pre-filled and ready for direct application
-
Specifically selected for optimal compatibility with Hand‑E mechanical parts
2. Why Mobilith SHC1500?
Mobilith SHC1500 is a high-performance synthetic grease known for:
-
High resistance to washout and thermal degradation
-
Excellent lubrication under high load conditions
-
Long service life in industrial environments
Using the wrong grease can cause excessive wear, reduce grip precision, or lead to premature component failure.
3. Grease Alternatives: What to Look For
If Mobilith SHC1500 is not available, choose a grease that meets the following criteria:
| Property | Minimum Requirement |
|---|---|
| Base Oil | Synthetic (polyurea or lithium complex) |
| Operating Temperature | –30 °C to +150 °C |
| Water Resistance | High |
| Viscosity (40 °C) | Match Mobilith SHC1500 (approx. 150 cSt) |
| Additives | EP (Extreme Pressure), anti-oxidants |
Always verify technical compatibility with your equipment manufacturer.
4. Where to Apply the Grease
Refer to Section 6.3 of the Hand‑E Instruction Manual for detailed steps on disassembling and lubricating the rack-and-pinion mechanism.
Conclusion
To maintain performance and extend the life of your Hand‑E gripper:
-
Use Mobilith SHC1500 or a technically equivalent synthetic grease.
-
Apply it during any mechanical maintenance, especially after exposure to cutting fluids or cleaning agents.
-
Use Robotiq’s grease syringe (SKU: ACC‑LUB‑SHC1500) for convenience and peace of mind.
Need help? Contact Robotiq Support