Identifying the Flange Connector Type on a Universal Robots E-Series Robot
Use your robot’s serial number to determine if it has a male or female tool connector
In September 2024, Universal Robots updated their e-Series robot models (UR3e, UR5e, UR10e, UR16e) to include an M8 female connector at the tool flange. This aligns the design with the UR20 and UR30 models, helping to reduce flange damage and simplify product compatibility. (UR communication)
Identifying Your Connector Type
If you have an e-Series robot, you can determine the connector type by comparing your robot’s serial number to the table below. If your serial number is higher, your robot has a female flange connector. If it is lower, your robot has a male connector.
| Robot | Serial Number of First Unit with Female Connector |
|---|---|
| UR3e | 20245300905 |
| UR5e | 20245501103 |
| UR10e | 20245202450 |
| UR16e | 20245600129 |
All UR12, UR15, UR20 and UR30 robots are equipped with female connectors by default.

Infos and Required Parts Based on Connector Type
For Robots with a Male Connector
-
Coupling: GRP-ES-CPL-062 (old e-Series)
- Bolt pattern : ISO 9409-1-50-4-M6
-
Replacement cable: CBL-COM-2072
-
Splitter for dual gripper setup: ACC-SPLIT-M8-2/1
- Use an M8 male-to-female 8-pin adapter, wired according to the pinout diagram.

For Robots with a Female Connector
-
Coupling: GRP-ES-CPL-077
- Bolt pattern : ISO 9409-1-50-4-M6
- Replacement cable: CBL-COM-2077-01
-
Splitter for dual gripper setup: ACC-SPLIT-M8-1M/2F
- Use an M8 female-to-male 8-pin adapter, wired according to the pinout diagram.
Conclusion
To ensure compatibility with your gripper setup, check your robot's serial number and connector type. Use the correct parts based on whether your robot has a male or female flange connector. If in doubt, reach out to Robotiq Support for assistance.
Updated: Septembre 21, 2026