Flipping Asymmetrical Parts with a V-Jig in Bin Picking Applications
Efficiently present parts on a consistent side using a simple mechanical jig.
Context
In many bin picking applications, parts are not symmetrical. This creates challenges for downstream operations, as the robot may randomly pick the part from either side A or side B. Training the system to handle both orientations adds complexity and reduces efficiency.
A practical solution is to flip all parts so they are consistently presented on the same side before processing
1. Problem: Asymmetrical Part Orientation

-
Without flipping:
-
Robot must be trained to handle two orientations.
-
Increases cycle time and programming effort.
-
Risk of inconsistent part presentation to downstream tools or stations.
-
-
With flipping:
-
All parts presented in a consistent orientation (e.g., always on side A).
-
Simplifies program logic and improves throughput.
-
2. Solution: Use a V-Shaped Jig
A V-shaped jig provides a simple, reliable way to flip parts automatically.
Process flow:
-
Robot grips and drops the part onto the jig with its B side facing down.
-
The angled surfaces guide the part into a flip motion.
-
The part comes to rest on its A side.
-
Robot picks the part again in the correct orientation.

3. Implementation Details
When designing or using a V-jig, consider the following:
-
Angle of the V:
-
Typically between 60°–90°, depending on part size and weight.
-
-
Material:
-
Use durable, low-friction surfaces (e.g., UHMW or coated steel).
-
Add anti-slip treatments if parts bounce or misalign.
-
-
Stability:
-
Securely mount the jig to avoid shifting during repeated flips.
-
-
Clearance:
-
Ensure the jig allows free flipping without trapping or wedging parts.
-
4. Throughput Considerations
Using a flipping step adds time to the cycle. To help assess feasibility:
-
Green zone: Feasible for moderate cycle times (low-to-medium throughput).
-
Yellow zone: Challenging for high-speed operations (requires careful optimization).
-
Red zone: Nearly impossible if throughput demands are extremely high.

Tip: For faster operations, you can optimize the dropping motion so parts flip directly onto side A in one step—bypassing the need for a second pick.
5. Safety and Reliability Tips
-
Use slow and controlled speeds when dropping parts to avoid bounce.
-
Test with multiple part samples to confirm flipping consistency.
-
Add guide walls if parts risk sliding off the jig.
-
Regularly check jig wear and replace surfaces if flipping accuracy decreases.
Conclusion
Flipping asymmetrical parts with a simple V-shaped jig ensures consistent orientation for downstream operations, simplifying robot programming and improving process reliability. While flipping adds a step to the cycle, it often pays off in reduced complexity and higher overall efficiency.