Skip to content
English
  • There are no suggestions because the search field is empty.

Finding the Harmonized Standards, Declarations, and Certificates

Locate the compliance documents for your Robotiq product, and know which ones to request from Robotiq Support.

Before a Robotiq product is installed, shipped, or inspected, customers, integrators, and inspectors often need proof of its compliance. Some documents are published and can be downloaded right away; others are provided on request. This article lists each document type and where to get it.

Published documents

Applied harmonized standards

Each product's instruction manual includes a chapter named Harmonized Standards, Declarations and Certificates. Its Applied standards section lists the harmonized standards used for the design and production of that product.

Conformity of the product is only met when all instructions of the manual are followed, including installation, safety measures, and normal usage.

CE, EC and UK declarations, and RoHS

  • Grippers are partly completed machinery: they come with an EC Declaration of Incorporation and a UK Declaration of Incorporation.
  • Other products, such as the FT 300-S sensor, the IO Coupling, and the Universal Controller, come with an EU Declaration of Conformity, and a UK version where applicable.
  • RoHS documents are provided with the other compliance documents.

Where to find them:

  • In the product's instruction manual, in the Harmonized Standards, Declarations and Certificates chapter.
  • On the Robotiq Support website: select your product, then open its Standards, Declarations and Certificates section.

Documents available on request

REACH compliance

For Robotiq's current REACH and SVHC declaration, contact Robotiq Support.

UL certification

The Robotiq 2F-85 is a low-voltage end-effector (24V DC). Under North American standards (such as the NEC and NFPA 79), low-voltage components do not require individual UL certification if they are powered by a Class 2 power supply.

  • Class 2 compliance: When the gripper is connected to a certified Class 2 power source (which limits both voltage and energy to safe levels), the risk of fire or electric shock is considered negligible. The gripper is treated as a low-voltage load, not a hazard. Therefore, inspectors (Authority Having Jurisdiction, AHJ) do not require the gripper to bear a UL label.
  • Internal components: While the gripper itself is a component, some internal materials and sub-components (such as cables) are UL Recognized (e.g., meeting UL 94 standards for flammability).
  • Cable certificates: UL certificates for the cable used in our different couplings are available on request. Contact Robotiq Support.

Conflict minerals

Robotiq provides a Conflict Minerals Reporting Template (CMRT) to customers. To request it, contact Robotiq Support.

Certificate of origin

For a certificate of origin, contact Robotiq Support, and we will provide the applicable document for your country or trade agreement.

Other certificates or declarations

If the certificate or declaration you need is not published, contact Robotiq Support: your request is forwarded internally to the right team.

Conclusion

Most of Robotiq's standard compliance documents are in the product manuals or can be downloaded from the Robotiq Support website. For specialized documents or supplier-specific data, Robotiq Support handles your request individually.

Need a specific declaration or certificate? Contact Robotiq Support.

Updated: November 5, 2026