Skip to content
English
  • There are no suggestions because the search field is empty.

Cold Environment Cup Options for the PowerPick Family

Selecting suction cups for palletizing applications between 0°C and 10°C.

UR and Robotiq palletizing workcells are specified down to 0°C, and we do sell palletizers into environments between 0°C and 10°C. The standard PowerPick configuration, however, ships with cups that are not rated for those temperatures. In the cold, the grip becomes less reliable and boxes can fall.

This article lists the cold-compatible cup options available across the PowerPick family, so that sales and support can qualify a cold application without escalating to custom engineering.

The cup is the limiting component

The gripper assembly itself is not the problem. The vacuum generator is rated 0°C to 50°C, while the standard suction cups are rated 10°C to 50°C (PP Multi manual, section 3.3). The cup is therefore what limits a cold application, and changing the cup is what unlocks it.

Moisture on the boxes and clogged filters are the usual contributing factors.

Cold-compatible cup options

Every model in the PowerPick family has at least one validated Low Temp option. Each Low Temp cup pairs with the fitting shown next to it.

 

 

Model Temperature range Suction cup Required fitting
PP Multi Standard (>10°C) Piab B52XP, PU 30/60A, G1/4" male –
PP Multi Standard (>10°C) Piab BX52P, PU 30/60A, G1/4" male –
PP Multi Low Temp (0–10°C) Piab B50-2.20.05AB, Silicone 50A, G1/4" male Piab piSAVE 03/60 (01.28.719)
Custom cup fitting required
PP Multi Low Temp (0–10°C) Schmalz 10.01.06.05751, PU 30/60A, G1/4" male Piab piSAVE 03/60 (01.28.719)
Custom cup fitting required
PP10 Standard (>10°C) Piab B75XP, PU 30/60A, G3/8" male –
PP10 Low Temp (0–10°C) Piab B75-2.20.07ND, Silicone 50A, G3/8" female Piab G3/8M–G3/8M (02.10.923)
PP10 Low Temp (0–10°C) Coval VSA78NR, Natural Rubber 50A, G1/4" female Piab G1/4M–G3/8M (02.10.306)
PP20 / PP30 Standard (>10°C) Piab B110XP, PU 30/60A, G3/8" male –
PP20 / PP30 Low Temp (0–10°C) Piab B110.2.20.11NA, Silicone 50A, G3/8" female Piab G3/8M–G3/8M (02.10.923)
PP20 / PP30 Low Temp (0–10°C) Schmalz FSGA 10.01.06.00118, Silicone 55A, G1/2" female McMaster G1/2M–G3/8M (9491N109)

 

 

 

 

 

PP Multi: a custom cup fitting is required for the "piSAVE sense" valves. Factor that into the lead time and the quote when qualifying a PP Multi cold application.

Conclusion

A cold environment between 0°C and 10°C is not a disqualifier for the PowerPick family. Identify the model, pick the matching Low Temp cup and its fitting, and remember the custom fitting requirement on the PP Multi.

Need help qualifying a cold application? Contact Robotiq Support.

Updated: August 4 2026