What is the best vacuum gripper for your application?
Compare Robotiq’s vacuum grippers and choose the ideal one for your material, robot, and setup
If you’re unsure which Robotiq vacuum gripper best suits your application, this guide will help you compare the four available models based on their vacuum source, compatibility, and flexibility. Robotiq grippers can handle a wide variety of surfaces and materials including cardboard, glass, plastic, and dry sheet metal. Their customizable brackets and modular air nodes ensure a tailored fit for your automation needs.
E-Pick Gripper: Vacuum Generator-Based
The E-Pick uses an integrated vacuum generator, meaning no external air supply is required. It's ideal for non-porous materials and is easy to deploy.
Key features:
-
No air supply needed
-
Works with non-porous materials
-
Fast deployment (up and running in 30 minutes on UR)
-
Communication via MODBUS RTU (compatible with other protocols using a universal controller)
Configuration options:
-
Available with 1, 2, or 4 suction cups
PowerPick Series: Air Supply-Based
The PowerPick 10, 20, and 30 grippers operate with an external air supply and are designed for powerful vacuum flow, minimal noise, and cobot-friendly integration.
Key features:
-
Requires air supply
-
Powerful vacuum flow
-
Low noise level
-
Compact and cobot-optimized
-
Uses I/O communication
-
Fast deployment (up and running in 30 minutes on UR)
PowerPick 10:
PowerPick 20/30:
Bracket configuration examples:
PowerPick 10:
PowerPick 20/30:
Compatibility and Resources
Robotiq offers dedicated URCap plugins for both E-Pick and PowerPick grippers to simplify deployment on Universal Robots.
-
Download plugins from: Robotiq Support
-
Learn installation and control via: Robotiq E-Learning
-
Explore all products in the Vacuum Grippers Product Sheet
Technical Documentation:
-
E-Pick for UR e-Series: EPick for e-Series
-
E-Pick for UR CB-Series: EPick for CB-Series
-
PowerPick 10: PowerPick 10 UR
-
PowerPick 20/30: PowerPick 20/30 UR
Conclusion
Choosing the right vacuum gripper depends on your air supply setup, material type, and robot communication method. Use this guide to match the best Robotiq vacuum gripper to your needs, and explore our online support and training resources to get started quickly.