Understanding the Difference Between UR10e and UR12e
FAQ on the UR10e to UR12e renaming and what it means for your robot
What changed?
-
The UR12e is mechanically and technically identical to the UR10e.
-
The only difference is the name.
-
Universal Robots rebranded the UR10e to better reflect its true payload capacity of 12.5 kg.
Why did Universal Robots rename it?
-
The "UR10e" name was misleading, suggesting a 10 kg payload.
-
As the robot actually supports 12.5 kg, the new "UR12e" name aligns with UR's updated naming convention (e.g., UR3e, UR5e, UR20e).
Technical specifications (UR10e vs UR12e)
Feature | UR10e | UR12e |
---|---|---|
Payload | 12.5 kg | 12.5 kg |
Reach | 1300 mm | 1300 mm |
Repeatability | ± 0.05 mm | ± 0.05 mm |
Weight | 33.5 kg | 33.5 kg |
Footprint | ⌀ 190 mm | ⌀ 190 mm |
Sensor & Safety | Identical | Identical |
Is the UR12e compatible with my existing UR10e setup?
Yes. All software, accessories, URCaps, and Robotiq solutions that work with the UR10e are fully compatible with the UR12e.
Do I need to update my documentation or programs?
-
No changes are required for functionality.
-
If you reference the robot model name in documentation or user training, you may choose to update that to UR12e for clarity.
Will the robot label or part number change?
-
New units are labeled UR12e.
-
The core part number may be updated by UR, but all mechanical and software interfaces remain unchanged.
Conclusion: The UR12e is simply a rebranded UR10e—no functional changes, just a clearer name. If you're using or supporting UR10e robots, you can treat UR12e models exactly the same.