1. Knowledge Base
  2. Adaptive Grippers

Are Robotiq Products Suitable for Clean Room Applications?

Understand the limitations and considerations when evaluating Robotiq products for use in clean room environments

Clean room environments require strict control over airborne particles and surface contamination. These conditions are critical in industries like semiconductor manufacturing, pharmaceuticals, medical devices, and aerospace. While Robotiq products are designed for robust industrial use, they are not certified for clean room environments. This article clarifies why.

 


Why Robotiq Products Are Not Certified for Clean Rooms

  • Robotiq grippers and sensors are not ISO clean room certified.

  • The design does not comply with clean room particle emission standards.

  • Industrial greases used internally are not compatible with clean room requirements.

  • Products have not undergone outgassing or surface cleanliness testing required for clean room qualification.



Conclusion

Robotiq products are not intended or certified for clean room use.