Package: codemeter
Version: 6.20.2153.501
Architecture: i386
Maintainer: WIBU-SYSTEMS AG <support@wibu.com>
Installed-Size: 42917
Pre-Depends: multiarch-support
Depends: libc6 (>= 2.9), libfontconfig1 (>= 2.8.0), libfreetype6 (>= 2.3.5), libgcc1 (>= 1:4.1.1), libice6 (>= 1:1.0.0), libsm6, libx11-6, libxcb1, zlib1g (>= 1:1.1.4), lsb-base (>= 3.0-6), procps
Recommends: libavahi-client3, udev
Conflicts: codemeter-lite, codemeter64, codemeter64-lite
Replaces: codemeter-lite, codemeter64, codemeter64-lite
Provides: codemeter-lite
Section: non-free/misc
Priority: extra
Description: WIBU CodeMeter runtime
 This package contains the CodeMeter Runtime (codemeter).
 CodeMeter provides software protection and license management.
 .
 More information is available in the README file.
 Please send bugreports or comments to support@wibu.com.